• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 10:00 a.m. (EDT) 6/23/2019. We apologize for the inconvenience.

#3 x 25mm [Pozi]Impact Driver Bit EA611MB-3

#3 x 25mm [Pozi]Impact Driver Bit EA611MB-3

【Product Specifications】
・Hex shank-1/4
・Diamond coating
・Dim.…#3
・Length…25mm

Part Number

Configured Part Number is shown.

EA611MB-3

Part Number
EA611MB-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611MB-3 in the #3 x 25mm [Pozi]Impact Driver Bit EA611MB-3 series.

Additional Products in this Category

Tech Support