1/4" x 25mm[Hex +]Impact Driver Bit Set EA611MC

1/4" x 25mm[Hex +]Impact Driver Bit Set EA611MC
  • Volume Discount

【Product Specifications】
・Hex shank-1/4"
・Dim.-4, 5 ,6,mm
・Length-25mm
・Diamond coating

Part Number

Configured Part Number is shown.

EA611MC

Part Number
EA611MC
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611MC in the 1/4" x 25mm[Hex +]Impact Driver Bit Set EA611MC series.

Additional Products in this Category

Tech Support