[TORX]Impact Driver Bit EA611MD

[TORX]Impact Driver Bit EA611MD

【Product Specifications】
・Hex shank-1/4
・Length-50mm
・Dim.-T25 (3 pcs), T30 (2 pcs), T40 (1 pc)
・Diamond coating

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611MD

Part Number
EA611MD
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611MD in the [TORX]Impact Driver Bit EA611MD series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support