T40 x 25mm [TORX]Impact Driver Bit EA611MD-40

T40 x 25mm [TORX]Impact Driver Bit EA611MD-40

【Product Specifications】
・Hex shank-1/4
・Diamond coating
・Dim.…T40
・Length…25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA611MD-40

Part Number
EA611MD-40
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA611MD-40 in the T40 x 25mm [TORX]Impact Driver Bit EA611MD-40 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support