Electric Drill Socket EA612AB-8A

Electric Drill Socket EA612AB-8A

【Product Specifications】
・Hex shank-1/4"
・Overall length-104mm
・12point
・Light weight design for 45g(-8A)~123g(-24A)
・Super-high durability hex shank which is compatible with 18V impact wrench
・Width across flats-8mm
・OD-12mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AB-8A

Part Number
EA612AB-8A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AB-8A in the Electric Drill Socket EA612AB-8A series.

Additional Products in this Category

Tech Support