10 x 100mm Nut Setter EA612AE-10

10 x 100mm Nut Setter EA612AE-10

【Product Specifications】
・Width across hex-1/4
・With magnet at tip
・6 point
・Size…10mm
・Length…100mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AE-10

Part Number
EA612AE-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support