14 x 200mm Long Size Nut Setter EA612AE-214

14 x 200mm Long Size Nut Setter EA612AE-214

【Product Specifications】
・Width across hex-1/4
・With magnet at tip
・6 point
・Size…14mm
・Length…200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AE-214

Part Number
EA612AE-214
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AE-214 in the 14 x 200mm Long Size Nut Setter EA612AE-214 series.

Additional Products in this Category

Tech Support