5/16" x 50mm [With Magnet]Nut Setter EA612AG-125

5/16" x 50mm [With Magnet]Nut Setter EA612AG-125

【Product Specifications】
・Width across hex-1/4
・Length-50mm
・6 point
・With magnet at tip
・Width across flats…5/16(8mm)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AG-125

Part Number
EA612AG-125
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AG-125 in the 5/16" x 50mm [With Magnet]Nut Setter EA612AG-125 series.

Additional Products in this Category

Tech Support