13 x 50mm [With Magnet]Nut Setter EA612AG-13

13 x 50mm [With Magnet]Nut Setter EA612AG-13

【Product Specifications】
・Width across hex-1/4
・Length-50mm
・6 point
・With magnet at tip
・Width across flats…13mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AG-13

Part Number
EA612AG-13
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support