10 mm Nut Setter (With Magnet) EA612AN-10

10 mm Nut Setter (With Magnet) EA612AN-10

【Product Specifications】
・With tip magnet
・Width across hex-1/4"
・Length-60mm
・Width across flats-10mm
・OD-14.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AN-10

Part Number
EA612AN-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AN-10 in the 10 mm Nut Setter (With Magnet) EA612AN-10 series.

Additional Products in this Category

Tech Support