Long Electric Drill Socket EA612AR-11A

Long Electric Drill Socket EA612AR-11A

【Product Specifications】
・Hex shank-1/4"
・Width across flats-17mm
・OD-22.5mm
・12 point
・Light weight design for each of 154 (-11A), 223 (-12A) and 292g (-13A)
・Super-high durability hex shank which is compatible with 18V impact wrench
・Super long socket is ideal for light ceiling duct, piping and wiring.
・Overall length-300mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AR-11A

Part Number
EA612AR-11A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AR-11A in the Long Electric Drill Socket EA612AR-11A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support