[Bit Replacing Type] Electric Drill Socket EA612AS-21

[Bit Replacing Type] Electric Drill Socket EA612AS-21

【Product Specifications】
・Width across hex-1/4
・Bit replacing type
・For a replacing bit, use a 6.35mm hex shaft bit of 55mm or more (groove position of 13mm) for commercial impact screwdriver.
・Size…21
・OD…28
・Length(Ins. bit)…111

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA612AS-21

Part Number
EA612AS-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AS-21 in the [Bit Replacing Type] Electric Drill Socket EA612AS-21 series.

Additional Products in this Category

Tech Support