[Bit Replacing Type] Electric Drill Socket EA612AS-24

[Bit Replacing Type] Electric Drill Socket EA612AS-24

【Product Specifications】
・Width across hex-1/4
・Bit replacing type
・For a replacing bit, use a 6.35mm hex shaft bit of 55mm or more (groove position of 13mm) for commercial impact screwdriver.
・Size…24
・OD…32
・Length(Ins. bit)…109

Part Number

Configured Part Number is shown.

EA612AS-24

Part Number
EA612AS-24
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AS-24 in the [Bit Replacing Type] Electric Drill Socket EA612AS-24 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support