[Bit Replacing Type] Electric Drill Socket EA612AT-2

[Bit Replacing Type] Electric Drill Socket EA612AT-2

【Product Specifications】
・Width across hex-1/4
・Bit replacing type
・Double socket containing two sizes frequently used
・The hexagonal portion at the bottom allows attaching a ratchet wrench of 13mm in size.
・For a replacing bit, use a 6.35mm hex shaft bit of 55mmor more (groove position of 13mm) for commercial impact screwdriver.
・Size…13 x 17
・OD…24
・Length(Ins. bit)…99 (for 13mm), 107 (for 17mm)

Part Number

Configured Part Number is shown.

EA612AT-2

Part Number
EA612AT-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA612AT-2 in the [Bit Replacing Type] Electric Drill Socket EA612AT-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support