• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Combination Spanner EA614BC-16

Combination Spanner EA614BC-16

【Product Specifications】
・Material-Tool steels
・12 point
・Dim.…16mm
・Length…217mm

Part Number

Configured Part Number is shown.

EA614BC-16

Part Number
EA614BC-16
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614BC-16 in the Combination Spanner EA614BC-16 series.

Additional Products in this Category

Tech Support