[Stainless Steel] Combination Wrench EA614SN-10

[Stainless Steel] Combination Wrench EA614SN-10

【Product Specifications】
・Material-Stainless steel
・15°type
・12 point
・Dim.…10mm
・Length…140mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA614SN-10

Part Number
EA614SN-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614SN-10 in the [Stainless Steel] Combination Wrench EA614SN-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support