Open End Spanner EA615AM-4

Open End Spanner EA615AM-4

【Product Specifications】
・Material-Chrome-Vanadium Steel(Nickel-chromium plating)
・Dim. (mm)…8 x 10
・Length (mm)…122

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615AM-4

Part Number
EA615AM-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AM-4 in the Open End Spanner EA615AM-4 series.

Additional Products in this Category

Tech Support