Open End Spanner EA615AM-6

Open End Spanner EA615AM-6

【Product Specifications】
・Material-Chrome-Vanadium Steel(Nickel-chromium plating)
・Dim. (mm)…11 x 13
・Length (mm)…138

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615AM-6

Part Number
EA615AM-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AM-6 in the Open End Spanner EA615AM-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support