Open End Spanner EA615AM-8

Open End Spanner EA615AM-8

【Product Specifications】
・Material-Chrome-Vanadium Steel(Nickel-chromium plating)
・Dim. (mm)…14 x 17
・Length (mm)…170

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615AM-8

Part Number
EA615AM-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AM-8 in the Open End Spanner EA615AM-8 series.

Additional Products in this Category

Tech Support