Open End Spanner EA615AN-9

Open End Spanner EA615AN-9

【Product Specifications】
・Material-Chrome-vanadium steel(Chrome plating)
・Same strength and reduced weight
・Dim. (mm)…17 x 19
・Length (mm)…177

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615AN-9

Part Number
EA615AN-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AN-9 in the Open End Spanner EA615AN-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support