[Thin Type] Short Handle Spanner (Corotation Stop) EA615AS-26

[Thin Type] Short Handle Spanner (Corotation Stop) EA615AS-26

【Product Specifications】
・Corotation Stop
・Material-Steel
・Size (mm)…26
・Thickness (mm)…6.0
・Full length(mm)…130

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615AS-26

Part Number
EA615AS-26
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AS-26 in the [Thin Type] Short Handle Spanner (Corotation Stop) EA615AS-26 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support