Open End Spanner EA615BC-29

Open End Spanner EA615BC-29

【Product Specifications】
・Material-Tool steels
・Dim. (mm)…11 x 13
・Length (mm)…148

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615BC-29

Part Number
EA615BC-29
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615BC-29 in the Open End Spanner EA615BC-29 series.

Additional Products in this Category

Tech Support