Open End Spanner EA615BC-37

Open End Spanner EA615BC-37

【Product Specifications】
・Material-Tool steels
・Dim. (mm)…21 x 23
・Length (mm)…233

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615BC-37

Part Number
EA615BC-37
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615BC-37 in the Open End Spanner EA615BC-37 series.

Additional Products in this Category

Tech Support