Open End Spanner Set EA615BC-6A

Open End Spanner Set EA615BC-6A

【Product Specifications】
・With wrench holder
・Material-Tool steels
・Dim. (mm)…8 x 10, 10 x 12, 11 x 13, 12 x 14, 14 x 17, 17 x 19

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA615BC-6A

Part Number
EA615BC-6A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615BC-6A in the Open End Spanner Set EA615BC-6A series.

Additional Products in this Category

Tech Support