(1/4") High Torque Screw Socket EA617AA-4

(1/4") High Torque Screw Socket EA617AA-4

【Product Specifications】
・Square drive-1/4
・For high torque
・Length-25mm
・Dim.…3
・Width…9.55mm
・T…1.5mm
・Torq.…24N, m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617AA-4

Part Number
EA617AA-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617AA-4 in the (1/4") High Torque Screw Socket EA617AA-4 series.

Additional Products in this Category

Tech Support