(3/8") Socket Wrench Set [Metric] EA617AC-1

(3/8") Socket Wrench Set [Metric] EA617AC-1
  • Volume Discount

【Product Specifications】
・Square drive-3/8
・Socket-6, 7 (6P), 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm (12P)
・Ratchet handle-175mm
・Flexible handle-215mm
・Extension bar-75, 300mm
・Universal joint

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617AC-1

Part Number
EA617AC-1
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617AC-1 in the (3/8") Socket Wrench Set [Metric] EA617AC-1 series.

Additional Products in this Category

Tech Support