(1/4 ) Socket Wrench Set (ZYKLOP) EA617AH-250 (EA617AH-250)

(1/4 ) Socket Wrench Set (ZYKLOP) EA617AH-250

【Product Specifications】
…8Set Products
・(1/4 )Strange corner Ratchet Handle …152mm
・(1/4 )Push Type Ratchet Handle …141mm
・(1/4 ) Long Extension Bar …150mm
・1/4 Sq X 75Mm Extension Bar(Flex Type) …56mm
・1/4 Sq X 75Mm Extension Bar …75・150mm
・1/4 Sq Universal Joint …35.5mm
・Female 1/4 sq×Female 1/4 Hex Bit For Adapter (For Ea455) …37mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617AH-250

Part Number
EA617AH-250
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617AH-250 in the (1/4 ) Socket Wrench Set (ZYKLOP) EA617AH-250 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support