(1/2") Socket EA617ZA-20

(1/2") Socket EA617ZA-20

【Product Specifications】
・Square drive-1/2
・Size(mm)…20
・OD…27.5
・Length…42

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617ZA-20

Part Number
EA617ZA-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617ZA-20 in the (1/2") Socket EA617ZA-20 series.

Additional Products in this Category

Tech Support