(1/2") Socket EA617ZA-9

(1/2") Socket EA617ZA-9

【Product Specifications】
・Square drive-1/2
・Size(mm)…9
・OD…13.7
・Length…38

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617ZA-9

Part Number
EA617ZA-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617ZA-9 in the (1/2") Socket EA617ZA-9 series.

Additional Products in this Category

Tech Support