(1/2") Socket (Inch) EA617ZB-14

(1/2") Socket (Inch) EA617ZB-14

【Product Specifications】
・Square drive-1/2
・Size(inch)…1.1/16
・OD…36.1
・Length…45

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617ZB-14

Part Number
EA617ZB-14
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617ZB-14 in the (1/2") Socket (Inch) EA617ZB-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support