(1/2") Socket (Inch) EA617ZB-15

(1/2") Socket (Inch) EA617ZB-15

【Product Specifications】
・Square drive-1/2
・Size(inch)…1.1/8
・OD…38.1
・Length…45

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617ZB-15

Part Number
EA617ZB-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617ZB-15 in the (1/2") Socket (Inch) EA617ZB-15 series.

Additional Products in this Category

Tech Support