(1/2") Socket (Inch) EA617ZB-3

(1/2") Socket (Inch) EA617ZB-3

【Product Specifications】
・Square drive-1/2
・Size(inch)…1/2
・OD…18.3
・Length…38

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA617ZB-3

Part Number
EA617ZB-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA617ZB-3 in the (1/2") Socket (Inch) EA617ZB-3 series.

Additional Products in this Category

Tech Support