(1/4") Deep Socket (Inch) EA618AH-105

(1/4") Deep Socket (Inch) EA618AH-105

【Product Specifications】
・Size (inch)…5/16
・OD (mm)…11.6

Part Number

Configured Part Number is shown.

EA618AH-105

Part Number
EA618AH-105
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618AH-105 in the (1/4") Deep Socket (Inch) EA618AH-105 series.

Additional Products in this Category

Tech Support