Socket EA618AJ-11

Socket EA618AJ-11

【Product Specifications】
・Square drive-1/4
・Across flats(mm)-11
・Dia.-15.5mm
・Length-22

Part Number

Configured Part Number is shown.

EA618AJ-11

Part Number
EA618AJ-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618AJ-11 in the Socket EA618AJ-11 series.

Additional Products in this Category

Tech Support