Socket (8P) EA618AL-10

Socket (8P) EA618AL-10

【Product Specifications】
・Square drive-1/4
・Length-22mm
・Across flats(mm)-10
・Dia.(mm)-17.4

Edit Part Configuration

Part Number

Configure to get your Part Number

EA618AL-10

Part Number
EA618AL-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618AL-10 in the Socket (8P) EA618AL-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support