Socket Adapter Set EA618BC-60

Socket Adapter Set EA618BC-60

【Product Specifications】
6 pcs set
・Square drive…3/8"male×1/4"female 1/2"male×3/8"female 3/4"male×1/2"female 1/4"male×3/8"female 3/8"male×1/2"female1/2"male×3/4"female
・Material…Body:Chrome-molybdenum steel, Tray:Plastic
・Plastic tray size…150(W)x100(T)x30(H)mm
・Weight…460g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BC-60

Part Number
EA618BC-60
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BC-60 in the Socket Adapter Set EA618BC-60 series.

Additional Products in this Category

Tech Support