(3/8") Surface Deep Socket EA618BE-10

(3/8") Surface Deep Socket EA618BE-10

【Product Specifications】
・Square drive-3/8
・Size(mm)…10
・OD…14.5
・Length…55

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BE-10

Part Number
EA618BE-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BE-10 in the (3/8") Surface Deep Socket EA618BE-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support