(3/8") Surface Deep Socket EA618BE-22

(3/8") Surface Deep Socket EA618BE-22

【Product Specifications】
・Square drive-3/8
・Size(mm)…22
・OD…29
・Length…65

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BE-22

Part Number
EA618BE-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BE-22 in the (3/8") Surface Deep Socket EA618BE-22 series.

Additional Products in this Category

Tech Support