(3/8") Surface Deep Socket EA618BE-23

(3/8") Surface Deep Socket EA618BE-23

【Product Specifications】
・Square drive-3/8
・Size(mm)…23
・OD…30
・Length…65

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BE-23

Part Number
EA618BE-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BE-23 in the (3/8") Surface Deep Socket EA618BE-23 series.

Additional Products in this Category

Tech Support