(3/8") Long Spark Plug Socket EA618BL-1

(3/8") Long Spark Plug Socket EA618BL-1

【Product Specifications】
・Square drive-3/8
・Length-180mm
・For spark plug
・Clip inside of socket enables to hold spark plug firmly.
・Non magnet structure does not damage on electronic equipment.
・Size…16mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BL-1

Part Number
EA618BL-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BL-1 in the (3/8") Long Spark Plug Socket EA618BL-1 series.

Additional Products in this Category

Tech Support