(3/8") Universal Plug Socket EA618BL-20.8

(3/8") Universal Plug Socket EA618BL-20.8

【Product Specifications】
・Square drive-3/8
・Length-88mm
・Non magnet structure does not damage on electronic equipment.
・Width across flats…20.8mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BL-20.8

Part Number
EA618BL-20.8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BL-20.8 in the (3/8") Universal Plug Socket EA618BL-20.8 series.

Additional Products in this Category

Tech Support