Nut Grip Deep Socket EA618BM-108

Nut Grip Deep Socket EA618BM-108

【Product Specifications】
・Square drive-3/8
・Length-55mm
・Balls provided to socket's both ends to prevent bolt/nut removal.
・Across flats(mm)-8
・Dia.(mm)-12

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BM-108

Part Number
EA618BM-108
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BM-108 in the Nut Grip Deep Socket EA618BM-108 series.

Additional Products in this Category

Tech Support