Nut Grip Deep Socket EA618BM-110

Nut Grip Deep Socket EA618BM-110

【Product Specifications】
・Square drive-3/8
・Length-55mm
・Balls provided to socket's both ends to prevent bolt/nut removal.
・Across flats(mm)-10
・Dia.(mm)-14.5

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BM-110

Part Number
EA618BM-110
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BM-110 in the Nut Grip Deep Socket EA618BM-110 series.

Additional Products in this Category

Tech Support