(3/8") Nut Grip Socket EA618BM-17

(3/8") Nut Grip Socket EA618BM-17
  • Volume Discount

【Product Specifications】
・Square drive-3/8
・Balls on both sides
・With nut grip-type socket, bolt and nut do not drop off.
・Size(mm)…17
・OD…23.3
・Length…28

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BM-17

Part Number
EA618BM-17
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BM-17 in the (3/8") Nut Grip Socket EA618BM-17 series.

Additional Products in this Category

Tech Support