(3/8") TORX Bit Socket Set EA618BN-1

(3/8") TORX Bit Socket Set EA618BN-1
  • Volume Discount

【Product Specifications】
・Square drive-3/8
・Dim.-T25, T30, T40, T45, T50
・Quick spinner
・Extension bar-50mm
・Ratchet handle-120mm
・With tamper resistant

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BN-1

Part Number
EA618BN-1
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BN-1 in the (3/8") TORX Bit Socket Set EA618BN-1 series.

Additional Products in this Category

Tech Support