[TORX] Bit Socket EA618BN-250

[TORX] Bit Socket EA618BN-250

【Product Specifications】
・Square drive-3/8
・Length-160mm
・With tamper resistant.
・Size-T50

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BN-250

Part Number
EA618BN-250
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BN-250 in the [TORX] Bit Socket EA618BN-250 series.

Additional Products in this Category

Tech Support