(3/8") TORX Bit Socket EA618BN-27

(3/8") TORX Bit Socket EA618BN-27

【Product Specifications】
・Square drive-3/8
・With tamper resistant
・Size…T27
・Length…50mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BN-27

Part Number
EA618BN-27
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BN-27 in the (3/8") TORX Bit Socket EA618BN-27 series.

Additional Products in this Category

Tech Support