(3/8") Deep Socket (Inch) EA618BR-103

(3/8") Deep Socket (Inch) EA618BR-103

【Product Specifications】
・Size(inch)…11/32
・OD…12.3
・Length…55

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618BR-103

Part Number
EA618BR-103
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BR-103 in the (3/8") Deep Socket (Inch) EA618BR-103 series.

Additional Products in this Category

Tech Support