(3/8") Double Square Socket EA618BW-6

(3/8") Double Square Socket EA618BW-6

【Product Specifications】
・Square drive-3/8
・Size(inch)…1/2
・OD…22
・Length…33

Part Number

Configured Part Number is shown.

EA618BW-6

Part Number
EA618BW-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618BW-6 in the (3/8") Double Square Socket EA618BW-6 series.

Additional Products in this Category

Tech Support