(1/2") Stud Bolt Setter EA618CZ-1

(1/2") Stud Bolt Setter EA618CZ-1

【Product Specifications】
・Square drive-1/2
・Stud bolt setter-6mm x 1.00, 8mm x 1.25, 10mm x 1.50, 12mm x 1.75
・Dedicated insertion socket by which double nut operation can be skipped at stud bolt insertion

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA618CZ-1

Part Number
EA618CZ-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA618CZ-1 in the (1/2") Stud Bolt Setter EA618CZ-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support